??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Shaft Size
3-15/16 Inch
Series
522
Part No.
037612
Description
P4b-taf-315r
Housing Feature
4 Inch
Expansion Feature
Non Expansion Type
A
6.25 Inch
B
16.50 Inch
C
4.75 Inch
Dmin
12.59 Inch
Dmax
14.50 Inch
E
2.75 Inch
Bolt Diameter
3/4 Inch
G
1.83 Inch
H
1.78 Inch
J
10.36 Inch
K
3.125 Inch
L
6 Inch
M
4.94 Inch
P
10.71 Inch
T
0.34 Inch
Static Capacity
154000 lbs
Dynamic Capacity
21000 lbs
Number of Rollers/Row
26
Roller/Row Mean Diameter
0.51 Inch
Pitch Diameter
5.120 Inch
End Play
0.008/0.012 Inch
Collar Setscrews Size
5/8-11x1 Inch
Collar Setscrews Torque
1325 in-lbs
Housing Material
A48 CLASS 30
Cone Material
4118 CASE CARB.
Cups Material
4118 CASE CARB.
Retainer Material
STEEL
Rollers Material
4118 CASE CARB.
Static Misalignment (+/-)
3.55 Degree
Stáhnout CAD model
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.